Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
boj-x-cug/products/c1442223-13c9-4678-87d1-f22963101510
Home
Categories
Engineering & Infrastructure
Water
2号斜壁600x1200x450
Unavailable in United States
CUG × BIMobject Japan
Follow
2号斜壁600x1200x450
単位:(ミリメートル)
Download
Technical specification
Technical specification
Unique ref.
2_slopingwall600x1200x450
Product family
コンクリート二次製品
Product group
下水道マンホール
Type
Requirement Object
Date of publishing
2021-12-01
Edition number
1
Height (mm)
450
Width (mm)
600
Depth (mm)
1200
Classification
Classification
BIMobject Category
Engineering & Infrastructure - Water
Region availability
Asia
Japan
Similar products
AstralPool Fluidra
Water Curtain
Download
Otto Graf GmbH
Flat Tank Platin
Download
AstralPool Fluidra
Pipe Fitting Metal Sleeve
Download
Otto Graf GmbH
Infiltration module - EcoBloc Inspect 420+230 flex
Download
Otto Graf GmbH
Infiltration module - EcoBloc Inspect smart / smart plus / smart ultra
Download
Roxtec
Roxtec R UG™ transit
Download