Publish your products
Artisan Play
Artisan Play
Artisan Play
Artisan Play
Artisan Play
Artisan Play
Artisan Play
    Bolon

    Artisan Play

    Summery and vivid. Play is an active, orangey colour. Indeed, stunning on a larger scale.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specification
    • ROLLS

      ARTICLE NUMBER114146
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114174
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technical specification
    • Unique ref.artisan-play
    • Product familyFlooring
    • Product groupArtisan
    • TypeObject (single object)
    • Date of publishing2023-02-17
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Angola
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Egypt
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Mozambique
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    South Africa
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Peru
    Guam
    Bulgaria
    Brunei
    Canada
    Venezuela
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    New Zealand
    Estonia
    Georgia
    Cuba
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Norfolk Island
    Finland
    India
    Dominica
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Palau
    Germany
    Iran
    El Salvador
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Tokelau
    Ireland
    Kuwait
    Honduras
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Tuvalu
    Italy
    Laos
    Martinique
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Vanuatu
    Latvia
    Macau
    Montserrat
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Lithuania
    Maldives
    Panama
    Luxembourg
    Mongolia
    Puerto Rico
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Moldova
    Nepal
    Saint Lucia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Netherlands
    Pakistan
    Saint-Barthélemy
    North Macedonia
    Palestine
    Sint Maarten
    Norway
    Philippines
    The Bahamas
    Poland
    Qatar
    Trinidad and Tobago
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Romania
    Singapore
    U.S. Virgin Islands
    Russia
    South Korea
    United States
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen