We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Artisan Ivory

Unique ref.: Artisan_Ivory
Brand: Bolon
Product family: Fabric floors
Product group: Artisan
Date of publishing: 2016-06-15
Edition number: 1
Type: Object (single object)
Download (5)
Inspired by the craftsmanship of the past yet harnessing the opportunities offered by modern technology, Artisan is designed for larger areas and is an ideal solution for offices, hotels and other interiors. Featuring a colour palette from the era of hand craftsmanship, Artisan has a profiled yarn, a thread with a textured surface that can be used for jacquard weave, and its characteristics contribute to any design environment as well as having a warm, textile-like feeling. Furthermore, this mixed weft thread offers high levels of dirt and wear resistance.

Width: 2000 mm (rolls)
Width: 500 mm (tiles)
Length: 25000 mm (rolls)
Length: 500 mm (tiles)
Thickness: 2,5 mm (rolls)
Thickness: 3,0 (tiles)
Weight: 2,9 kg / m2 (rolls)
Weight: 3,9 kg / m2 (tiles)


Material main: Plastic
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Flooring - Vinyl
IFC classification: Furnishing Element
UNSPSC name: Carpeting
UNSPSC code: 30161701
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_57_11
Uniclass 2015 Description: Carpets, carpet tiles, coverings, underlays and mats
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 68 00
CSI MasterFormat 2014 Title: Carpeting
OmniClass Number: 23-15 17 17
OmniClass Title: Carpet Flooring
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
This product is available in:
Africa
  • Angola
  • Mozambique
  • South Africa
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Peru
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved