Publish your products
Botanic Vintage
Botanic Vintage
Botanic Vintage
Botanic Vintage
Botanic Vintage
Botanic Vintage
Botanic Vintage
    Bolon

    Botanic Vintage

    Soft and dark blue, it attracts and compels. Vintage is the colour of a full moon sky, filled with elegance.

    Botanic is a timeless yet contemporary collection – elegant, embracing, and amiable. The collection features a balanced and long-lived colour scale carefully selected for the tactile and soft structure of the weave.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specification
    • ROLLS

        ARTICLE NUMBER114157
        CLASSIFICATION32
        WARRANTY10 years
        WEIGHT KG/SQM2,9 kg/m²
        THICKNESS MM2,3 mm

        MEASURES

        200 cm x std 25 m
        RECYCLED CONTENT65%
        FIRE RATINGBfl-s1


        TILES

        ARTICLE NUMBER  114196
        CLASSIFICATION 32
        WARRANTY 10 years
        WEIGHT KG/SQM3,9 kg/m²
        THICKNESS MM 2,9 mm
        MEASURES 50 x 50 cm
        SQM PER PACKAGE 5,0 m²/box
        RECYCLED CONTENT 72%
        FIRE RATING Bfl-s1


      Technical specification
      • Unique ref.botanic-vintage
      • Product familyFlooring
      • Product groupBotanic
      • TypeObject (single object)
      • Date of publishing2023-02-17
      • Edition number1
      Related
      • Material mainVinyl
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategoryFlooring - Vinyl Flooring
      • IFC classificationFloor

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Angola
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Egypt
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Mozambique
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      South Africa
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Peru
      Guam
      Bulgaria
      Brunei
      Canada
      Venezuela
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      New Zealand
      Estonia
      Georgia
      Cuba
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Norfolk Island
      Finland
      India
      Dominica
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Palau
      Germany
      Iran
      El Salvador
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Tokelau
      Ireland
      Kuwait
      Honduras
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Tuvalu
      Italy
      Laos
      Martinique
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Vanuatu
      Latvia
      Macau
      Montserrat
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Lithuania
      Maldives
      Panama
      Luxembourg
      Mongolia
      Puerto Rico
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Moldova
      Nepal
      Saint Lucia
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Netherlands
      Pakistan
      Saint-Barthélemy
      North Macedonia
      Palestine
      Sint Maarten
      Norway
      Philippines
      The Bahamas
      Poland
      Qatar
      Trinidad and Tobago
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Romania
      Singapore
      U.S. Virgin Islands
      Russia
      South Korea
      United States
      San Marino
      Sri Lanka
      Serbia
      Syria
      Slovakia
      Taiwan
      Slovenia
      Tajikistan
      Spain
      Thailand
      Svalbard and Jan Mayen
      Türkiye
      Sweden
      Turkmenistan
      Switzerland
      United Arab Emirates
      Ukraine
      Uzbekistan
      United Kingdom
      Vietnam
      Vatican City
      Yemen