Publish your products
Bolon by Jean Nouvel Design No.1
Bolon by Jean Nouvel Design No.1
Bolon by Jean Nouvel Design No.1
Bolon by Jean Nouvel Design No.1
    Bolon
    Archived

    Bolon by Jean Nouvel Design No.1

    Handmade, industrial flooring with architectural sensibilities and a linear design that amplifies spatial geometry – No 1 features a blue / black colour palette.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specification
    • ROLLS

      ARTICLE NUMBER106010
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,1 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  106017
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,1 kg/m²
      THICKNESS MM 2,7 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technical specification
    • Unique ref.No_1
    • Product familyFlooring
    • Product groupBolon by Jean Nouvel Design
    • TypeObject (single object)
    • Date of publishing2017-05-26
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit