1/2" - 4" F/F, EN 10226-1, ISO 5211 FLANGED-VALVE FULL-PORT
More and more automation is required at all levels in our society and the s.64 RuB range is the answer to all needs for reliable actuated ball valve.
It has successfully passed 100,000 cycle life tests. You can purchase the valve alone or with RuB actuator already mounted. Consult the single datasheet for torque features, product approvals and tech specs
S64D00 1/2"
S64E00 3/4"
S64F00 1"
S64G00 1 1/4"
S64H00 1 1/2"
S64I00 2"
S84L00AM 2 1/2"
S84M00AM 3"
S84N00AM 4"
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |