Duotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving DoorDuotour (EMEA-ASIA) 2-wing - Revolving Door
View previous images
View next images
Boon Edam

Duotour (EMEA-ASIA) 2-wing - Revolving Door

When an entry requires sophistication to channel the flow of visitors in high numbers at peak times, or those accompanied by carts, trollies or hospital beds, the Duotour two-wing automatic rotating door is the optimal solution. Unlike a three or four-wing rotating door, the Duotour can channel a high capacity of footfall while having a fairly small footprint. The sliding or swinging doors in the centre of the door set can be opened to allow access to large trollies, beds or emergency personnel. Unlike other revolving doors, the Duotour does not have a centre column. This ensures that a completely unhindered passage can be created.

Duotour - A Revolving and Sliding Door in One

The Duotour rotating door combines the best of both worlds by incorporating two automatic sliding or swinging doors in its design. At peak times or in order to allow passage to trollies or beds, the function of the Duotour can be switched from the automatic rotating door setting to automatic sliding or swinging doors ensuring maximum capacity and ease of movement.

The entrance needs to fit the building’s criteria on three key areas: sustainability, security and service. However the entrance requires a fourth element: great design.

Specification
  • Duotour - A Revolving and Sliding Door in One

    • Diameter/Unit width (mm): 3600-5400
    • Height Under Canopy (mm): 2200-2600
    • Capacity (per minute): 2x40-2x59
    • Nr of doorwings: 2
    • Disabled Access: Yes
    • Emergency Exit*: No
    • Doorset: Collapsible, Sliding
    • Finish: Stainless Steel, Powdercoated, Aluminium, Anodised Aluminium, Wood
    • Options: showcase 

    * Escape route requirements are subject to local regulations.

    For detailed project specific specification text contact your local Boon Edam supplier.

Technical specification
  • Unique ref.DT-001-EMEA
  • Collection setRevolving Doors
  • CollectionRevolving Doors
  • TypeObject (single object)
  • Date of publishing2019-09-18
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Revolving
  • Uniclass 2015 CodePr_30_59_24_04
  • Uniclass 2015 DescriptionAutomatic revolving doorsets
  • NBS Reference Code59-23-04
  • NBS Reference DescriptionAutomatic Revolving Doorsets
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 23 19 13

Region availability

Asia Europe Africa Oceania
United Arab Emirates
Albania
Egypt
Vanuatu
Afghanistan
Austria
Algeria
Wallis and Futuna
Armenia
Bosnia and Herzegovina
Morocco
United States Minor Outlying Islands
Azerbaijan
Belgium
Tunisia
Tuvalu
Bangladesh
Bulgaria
Tonga
Brunei
Belarus
Tokelau
Bhutan
Switzerland
Timor-Leste
China
Cyprus
Solomon Islands
Georgia
Czech Republic
Samoa
Indonesia
Germany
Pitcairn Islands
Israel
Denmark
Papua New Guinea
India
Estonia
Palau
Iraq
Spain
Norfolk Island
Iran
Finland
Niue
Jordan
France
New Zealand
Japan
United Kingdom
New Caledonia
Kyrgyzstan
Greece
Nauru
Cambodia
Croatia
Marshall Islands
North Korea
Hungary
Kiribati
South Korea
Ireland
Guam
Kuwait
Iceland
French Polynesia
Kazakhstan
Italy
Fiji
Laos
Lithuania
Federated States of Micronesia
Lebanon
Luxembourg
Cook Islands
Sri Lanka
Latvia
Australia
Myanmar (Burma)
Moldova
Northern Mariana Islands
Mongolia
Montenegro
American Samoa
Malaysia
Macedonia (FYROM)
Nepal
Netherlands
Oman
Norway
Philippines
Poland
Pakistan
Portugal
Palestine
Romania
Qatar
Serbia
Saudi Arabia
Russia
Syria
Sweden
Thailand
Slovenia
Tajikistan
Svalbard and Jan Mayen
Turkmenistan
Slovakia
Turkey
Ukraine
Taiwan
Uzbekistan
Vietnam
Yemen