Twintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving DoorTwintour (EMEA-ASIA) Twin - Revolving Door
View previous images
View next images
Boon Edam

Twintour (EMEA-ASIA) Twin - Revolving Door

In buildings where extremely large numbers of visitors pass through with trolleys, shopping carts or large luggage every day, the shape of a traditional revolving door can prove to put a limit on the user flow. The movement of the door wings usually forces visitors to walk in a slight circle in order to enter or exit the building. This puts some limit on the capacity of the entrance and can sometimes be difficult to manoeuvre with heavy trolleys. The Twintour is a unique revolving door concept that combines the advantages of straight line access with a spacious entry and the energy-saving properties of a revolving door.

Twintour - The Unique Twin Revolving Door

The Twintour consists of two or more two-wing automatic revolving doors that are linked to ensure the movement of the door wings is synchronised. Each of the revolving doors can be placed separately to create a passageway that will lead the visitor to their destination. In this way the Twintour can also be used to direct visitors in the required direction and even to separate one incoming flow of users into two different directions.

Specification
  • Twintour - The Unique Twin Revolving Door

    • Diameter/Unit width (mm): 3000-3800
    • Height Under Canopy (mm): 2200-2700
    • Capacity (per minute): 2x60-2x75
    • Nr of doorwings: 2x2
    • Disabled Access: Yes
    • Emergency Exit*: Yes 
    • Collapsible doorset: Yes
    • Finish: Stainless Steel, Powdercoated, Aluminium, Anodised Aluminium, Wood

    *Only with collapsible door set. Escape route requirements are subject to local regulations.

    For detailed project specific specification text contact your local Boon Edam supplier.

Technical specification
  • Unique ref.TW-001-EMEA
  • Collection setRevolving Doors
  • CollectionRevolving Doors
  • TypeObject (single object)
  • Date of publishing2019-09-18
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Revolving
  • Uniclass 2015 CodeSs_25_30_20_70
  • Uniclass 2015 DescriptionRevolving doorset systems
  • NBS Reference Code25-30-20-70
  • NBS Reference DescriptionRevolving Doorset Systems
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 21 19 13

Region availability

Asia Europe Africa Oceania
United Arab Emirates
Albania
Egypt
Vanuatu
Afghanistan
Austria
Algeria
Wallis and Futuna
Armenia
Bosnia and Herzegovina
Morocco
United States Minor Outlying Islands
Azerbaijan
Belgium
Tunisia
Tuvalu
Bangladesh
Bulgaria
Tonga
Brunei
Belarus
Tokelau
Bhutan
Switzerland
Timor-Leste
China
Cyprus
Solomon Islands
Georgia
Czech Republic
Samoa
Indonesia
Germany
Pitcairn Islands
Israel
Denmark
Papua New Guinea
India
Estonia
Palau
Iraq
Spain
Norfolk Island
Iran
Finland
Niue
Jordan
France
New Zealand
Japan
United Kingdom
New Caledonia
Kyrgyzstan
Greece
Nauru
Cambodia
Croatia
Marshall Islands
North Korea
Hungary
Kiribati
South Korea
Ireland
Guam
Kuwait
Iceland
French Polynesia
Kazakhstan
Italy
Fiji
Laos
Lithuania
Federated States of Micronesia
Lebanon
Luxembourg
Cook Islands
Sri Lanka
Latvia
Australia
Myanmar (Burma)
Moldova
Northern Mariana Islands
Mongolia
Montenegro
American Samoa
Malaysia
Macedonia (FYROM)
Nepal
Netherlands
Oman
Norway
Philippines
Poland
Pakistan
Portugal
Palestine
Romania
Qatar
Serbia
Saudi Arabia
Russia
Syria
Sweden
Thailand
Slovenia
Tajikistan
Svalbard and Jan Mayen
Turkmenistan
Slovakia
Turkey
Ukraine
Taiwan
Uzbekistan
Vietnam
Yemen