Tournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving DoorTournex (EMEA-ASIA) High Capacity - Revolving Door
View previous images
View next images
Boon Edam

Tournex (EMEA-ASIA) High Capacity - Revolving Door

The Tournex high capacity revolving door is an example of a classic revolving door. It has many of the same advantages and the same versatility as our Tourniket revolving door but can handle higher capacity applications such as healthcare facilities, universities and airport terminals. The Tournex is available with three or four-door wings and in a variety of different finishes and colours and with its proven technology, the Tournex is often used as the basis for stunning special design projects.

Tournex - A Classic High Capacity Revolving Door

The Tournex can optionally be equipped with a showcase with either straight or concave panels in the centre of the revolving door. Large automatic entrances like the Tournex often function as a moment of rest between the busy public space outside and the more private atmosphere inside a building. A showcase integrated in the Tournex, allows you to use that moment to ease the visitor into your world - using your branding and philosophy, or use it as a marketing space, putting consumers in the right mind set as they enter your space.

Specification
  • Tournex - A Classic High Capacity Revolving Door

    • Diameter/Unit width (mm): 3600-7400
    • Height Under Canopy (mm): 2200-2600
    • Capacity (per minute): 2x32-2x91
    • Nr of doorwings: 3/4
    • Disabled Access: Yes
    • Emergency Exit*: Yes 
    • Collapsible doorset: Yes
    • Finish: Stainless Steel, Powdercoated, Aluminium, Anodised Aluminium, Wood
    • Options: Burglary Resistance Package, Night Locking DoorsRemote Monitoring

    *Only with collapsible door set. Escape route requirements are subject to local regulations.

    For detailed project specific specification text contact your local Boon Edam supplier.

Technical specification
  • Unique ref.TX-001-EMEA
  • Collection setRevolving Doors
  • CollectionRevolving Doors
  • TypeObject (single object)
  • Date of publishing2019-09-18
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Revolving
  • Uniclass 2015 CodePr_30_59_24_04
  • Uniclass 2015 DescriptionAutomatic revolving doorsets
  • NBS Reference Code59-23-04
  • NBS Reference DescriptionAutomatic Revolving Doorsets
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 21 11 13

Region availability

Asia Europe Africa Oceania
United Arab Emirates
Albania
Egypt
Vanuatu
Afghanistan
Austria
Algeria
Wallis and Futuna
Armenia
Bosnia and Herzegovina
Morocco
United States Minor Outlying Islands
Azerbaijan
Belgium
Tunisia
Tuvalu
Bangladesh
Bulgaria
Tonga
Brunei
Belarus
Tokelau
Bhutan
Switzerland
Timor-Leste
China
Cyprus
Solomon Islands
Georgia
Czech Republic
Samoa
Indonesia
Germany
Pitcairn Islands
Israel
Denmark
Papua New Guinea
India
Estonia
Palau
Iraq
Spain
Norfolk Island
Iran
Finland
Niue
Jordan
France
New Zealand
Japan
United Kingdom
New Caledonia
Kyrgyzstan
Greece
Nauru
Cambodia
Croatia
Marshall Islands
North Korea
Hungary
Kiribati
South Korea
Ireland
Guam
Kuwait
Iceland
French Polynesia
Kazakhstan
Italy
Fiji
Laos
Lithuania
Federated States of Micronesia
Lebanon
Luxembourg
Cook Islands
Sri Lanka
Latvia
Australia
Myanmar (Burma)
Moldova
Northern Mariana Islands
Mongolia
Montenegro
American Samoa
Malaysia
Macedonia (FYROM)
Nepal
Netherlands
Oman
Norway
Philippines
Poland
Pakistan
Portugal
Palestine
Romania
Qatar
Serbia
Saudi Arabia
Russia
Syria
Sweden
Thailand
Slovenia
Tajikistan
Svalbard and Jan Mayen
Turkmenistan
Slovakia
Turkey
Ukraine
Taiwan
Uzbekistan
Vietnam
Yemen