Publish your products
Turnlock 100 (USA) Full Height Turnstile
Boon Edam

Turnlock 100 (USA) Full Height Turnstile

A Rugged Full Height Turnstile for Perimeter SecurityBesides the security of your entry and lobby, the perimeter security of your building is another important aspect to consider. The Turnlock 100 is an all metal full height turnstile that is extremely suitable for outside use. Its rugged construction ensures trouble free and dependable operation. The choice between three or four rotors allows you to adapt to the specific requirements concerning capacity, user comfort and security. Choose from galvanized steel, powder coated steel, stainless steel and powder coated steel with aluminum rotor arms. A tandem model is available to double capacity in less space than two separate turnstiles.

All Turnlock models have been tested and certified by Intertek to conform to UL Standard 294.
Completely Updated for Ease of Installation, Aesthetics and DurabilityOur full height turnstiles have been a reliable solution for a long time. Nonetheless, we've heard your feedback and recently updated our full height turnstiles to meet the needs of today's installer and owner. Now every turnstile has a completely redesigned top channel that allows for configuration in the field of directional traffic. For example you can switch the direction of fail-lock and fail-safe, or change the locked direction...all in a matter of minutes. In addition, there's a wider end post to allow for easy conduit runs during installation and the ceiling is completely bolt-free and smooth. See the flyer in the Downloads section to learn more about our completely updated full height turnstiles!

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.


Technical specification
  • Unique ref.boon-edam_0027
  • Product familyTurnstiles
  • Product groupFull Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit