Publish your products
Access controller accessories
Access controller accessories
Access controller accessories
Access controller accessories
    Archived

    Access controller accessories

    The family includes following products: The AEC-AMC2-UL1 Enclosure with 1 DIN rail is designed for installing an AMC2 controller, a power supply (APS-PBC-60) and two batteries. ---------------------------------------------- The AEC-AMC2-UL2 Enclosure with 2 DIN rails is designed for installing two devices (AMC2 Controllers or AMC2 xI-xO-EXT extension boards), two power supplies (APS-PBC-60) and two batteries. ------------------------------------------------- APS-PSU-60 is a power supply unit with an integrated battery charging device, that supports 12 V/7 Ah, 12 V/14 Ah and 24 V/7 Ah batteries, with selectable 12 VDC or 24 VDC voltage output. It can be mounted on rails and installed in the AMC housing or alternatively it can be screw-mounted directly to the wall. ------------------------------------------------- The APS-PBC-60 is a power supply unit with an integrated battery charging device that supports 12 V/7 Ah, 12 V/14 Ah and 24 V/7 Ah batteries, with selectable 12 VDC or 24 VDC voltage output. It can be mounted on rails and installed in the AMC housing or alternatively it can be screw-mounted directly to the wall.
    Specification
    • AEC-AMC2-UL1 Enclosure with 1 DIN rail Metal enclosure Dimensions (H x W x D): 318 mm x 401 mm x 86,5 mm --------------------------------------------------- AEC-AMC2-UL2 Enclosure with 2 DIN rails Metal enclosure Dimensions (H x W x D): 536 mm x 401 mm x 86,5 mm --------------------------------------------------- APS-PSU-60 Power supply unit Dimensions (H x W X D): 140 mm x 105 mm x 60 mm Output values Output voltage: 12 V mode --> 10-15 V 24 V mode 20-30 V Output current: 12 V mode --> Max. 5 A 24 V mode --> Max. 2.5 A Output power: 60 W (constant) Input values: Input voltage: 100-240 VAC, 50-60Hz Input current (AC): Max. 2 A, to the specified max. load at 85 V~ Operating temperature: -20°C to 60°C (-4°F to 140°F) Storage temperature: -40°C to 85°C (-40°F to 185°F) Relative humidity: 5% to 95% ------------------------------------------------------ APS-PBC-60 Power supply unit Dimensions (H x W X D): 140 mm x 105 mm x 60 mm Output values Output voltage: 12 V mode --> 10-15 V 24 V mode 20-30 V Output current: 12 V mode --> Max. 5 A 24 V mode --> Max. 2.5 A Output power: 60 W (constant) Input values: Input voltage: 100-240 VAC, 50-60Hz Input current (AC): Max. 2 A, to the specified max. load at 85 V~ Operating temperature: -5°C (23°F) to +50°C (122°F) Storage temperature: -20°C (-4°F) to +60°C (140°F) Relative humidity: 5% to 95%
    Technical specification
    • Unique ref.access_controller_accessories
    • Product familyAccess control
    • Product groupAccess control accessories
    • TypeObject (single object)
    • Date of publishing2018-06-22
    • Edition number1
    Links
    Related
    • Material mainPolycarbonate
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit