We are using cookies to provide our services

By using our services you agree to our use of cookies

Cabinet loudspeaker premium sound

Unique ref.: cabinet_loudspeaker_premium_sound
Brand: Bosch Security and Safety Systems
Product family: Communication devices
Product group: Loudspeakers
Date of publishing: 2017-10-06
Edition number: 1
Type: Object (single object)
Download (3)
LB1‑UMx0E Premium‑sound Cabinet Loudspeaker Range

The Premium‑sound range of cabinets is intended for clear reproduction of speech, foreground and background music to be used in general indoor and outdoor applications. The range comprises two models, offering a choice of 20 W or 50 W power handling capacity. The enclosures are made from aluminum with ABS top and bottom covers and are available in charcoal (D) and white (L). Typical applications for these products are: theme bars, music restaurants, theme parks, retail outlets, audio visual, boardrooms and offices, exhibition areas and presentation environments, fitness centre. Its excellent sound reproduction capability is attributed the superb to the use of high‑quality driver
components and crossover network design.
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------
LB3-PCx50 Premium Cabinet Loudspeakers

The Bosch premium loudspeakers are full range passive loudspeakers for a wide range of applications where high output, wide controlled dispersion and wide frequency are required, as well as the flexibility of mounting inside and sheltered outside. The Bosch line of large premium loudspeakers consists of two sizes; 12” and 15” models. All models feature a two‑way loudspeaker in a molded ABS VO enclosure. The loudspeakers have a 1” compression driver coupled to an impedance transformer with constant directivity characteristics and a direct radiating 12” or 15” loudspeaker.
Typical uses include fixed installations in auditoriums, conference venues, community centers, theaters, areas of assembly, factories multipurpose halls and sports facilities.
A self-restoring protection device protects the high‑frequency driver against incidental overload. The transformer accepts signals between 40 Hz and 22 kHz at 100 V or 70 V.
System A self‑restoring passive element protects the high frequency driver against incidental overload. A three‑way ceramic terminal block with screw connections suitable for loop-through wiring is located in the compartment in the base of the unit.
An easy to install, sturdy wall mounting bracket is standard supplied. The same bracket can be used in combination with the universal floor stand LBC 1259/00 for temporary installations.
All models are supplied with a built‑in 70/100 V transformer with taps on the primary winding for full‑power, half‑power, quarter‑power and one‑eighth power radiation. These taps are connected to a rotary vari‑tap switch located in the compartment in the base of the enclosure, to allow simple output power setting.
A low ohmic connection is also provided on the vari‑tap switch.

LB1‑UM20E‑D Premium‑sound Cabinet Loudspeaker 20 W Charcoal
Cabinet loudspeaker 20 W, aluminum extruded enclosure, two-way system, including wall bracket,
EN54-24 certified, charcoal RAL 7021.
Order number LB1-UM20E-D

LB1‑UM20E‑L Premium‑sound Cabinet Loudspeaker 20 W White
Cabinet loudspeaker 20 W, aluminum extruded enclosure, two-way system, including wall bracket, EN54-24 certified, white RAL 9010.
Order number LB1-UM20E-L

LB1‑UM50E‑D Premium‑sound Cabinet Loudspeaker 50 W Charcoal
Cabinet loudspeaker 50 W, aluminum extruded enclosure, two-way system, including wall bracket, EN54-24 certified, charcoal RAL 7021.
Order number LB1-UM50E-D

LB1‑UM50E‑L Premium‑sound Cabinet Loudspeaker 50 W White
Cabinet loudspeaker 50 W, aluminum extruded enclosure, two-way system, including wall bracket,
EN54-24 certified, white RAL 9010.
Order number LB1-UM50E-L

-----------------------------------------------------------------------------------------------------------------------------------------------------------------------

LB3‑PC350 Premium 350W Cabinet Loudspeaker Premium cabinet loudspeaker, 15 inch, 350 W.
Order number LB3-PC350

LB3‑PC250 Premium 250W Cabinet Loudspeaker
Premium cabinet loudspeaker, 12 inch, 250 W.
Order number LB3-PC250


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved