Unique ref.: | horn_loundspeaker |
---|---|
Brand: | Bosch Security and Safety Systems |
Product family: | Communication devices |
Product group: | Loudspeakers |
Date of publishing: | 2017-10-06 |
Edition number: | 1 |
Type: | Object (single object) |
This is just one product of this category for which we offer BIM data.
All current products with BIM information can be found on our Bosch BIM website:
https://www.boschsecurity.com/xc/en/support/bim/
-----------------------------------------------------------------------------------------------------------------------------------------------------------------
LBC3482/00 Horn Loudspeaker 25W
Bosch high-efficiency horn loudspeakers provide excellent speech reproduction and sound distribution for a wide scope of outdoor applications. They are ideal for sports grounds, parks, exhibitions, factories and swimming pools.
The LBC 3482/00 is a circular 25 W horn loudspeaker, measuring 355 mm (14 in) in diameter. It is made from
aluminum. The edges of the horn are covered with a PVC profile for protection against impact damage. It is
light gray (RAL 7035) and is water and dust protected.
Voice alarm loudspeaker
The LBC 3482/00 is designed for use in voice alarm systems and is compliant with emergency standards.
The horn loudspeaker has built-in protection to ensure that, in the event of a fire, damage to the loudspeaker does not result in failure of the circuit to which it is connected. In this way, system integrity is maintained; ensuring loudspeakers in other areas can still be used to inform people of the situation. The horn loudspeaker has a ceramic terminal block, thermal fuse and heat resistant, high-temperature wiring.
They have provision for inside mounting the optional line/loudspeaker supervision boards.
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------
LBC3483/00 Horn Loudspeaker 35W
Bosch high-efficiency horn loudspeakers provide excellent speech reproduction and sound distribution for a wide scope of outdoor applications. They are ideal for sports grounds, parks, exhibitions, factories and swimming pools.
The LBC 3483/00 is a circular, 35 W horn loudspeaker, measuring 490 mm (19.6 in) in diameter. It is made
from aluminum. The edges of the horn are covered with a PVC profile for protection against impact damage. It is light gray (RAL 7035), and is water and dust protected.
Voice alarm loudspeaker
The LBC 3483/00 is designed for use in voice alarm systems and is compliant with emergency standards.
The horn loudspeaker has built-in protection to ensure that, in the event of a fire, damage to the loudspeaker
does not result in failure of the circuit to which it is connected. In this way, system integrity is maintained;
ensuring loudspeakers in other areas can still be used to inform people of the situation. The Horn loudspeaker has a ceramic terminal block, thermal fuse and heat resistant, high-temperature wiring.
They have provision for inside mounting the optional line/loudspeaker supervision boards.
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------
LH1‑UC30E Music Horn Loudspeaker
The Bosch LH1-UC30E Music Horn Loudspeaker features a two‑way system, resulting in an extended frequency range and high sensitivity which makes it ideal for high quality speech and music reproduction.
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------
LH1‑10M10E Horn Loudspeaker
The LH1‑10M10E high-efficiency horn loudspeaker, provides excellent speech reproduction and sound distribution for a wide scope of indoor and outdoor applications. It is ideal for sports grounds, parks, exhibitions, factories and swimming pools.
The LH1‑10M10E is a rectangular shaped 10 W horn loudspeaker, made from aluminum. The edge of the horn is covered with a PVC profile for protection against impact damage. The rear cover of the horn is made from self-extinguishing ABS (acc. to class UL 94 V0).
The housing color is light grey (RAL 7035), and is water and dust protected.
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Horn Loudspeaker LH2‑UC06
The compact Horn Loudspeaker LH2‑UC06 is specifically designed for excellent sound reproduction in marine applications and other industrial environments.
The units are rugged, water- and dust-protected, and resistant to the corrosive effects of seawater and most
industrial atmospheres.
The horn loudspeaker is made from a high impact ABS material. This strong, fire-resistant and corrosion resistant material is chemical resistant and thermally stable, making it ideal for even the harshest environments. The horn is standard supplied with corrosion resistant ABS mounting bracket.
-------------------------------------------------------------------------------------------------------------------------------------------------------------------------
LH2-UC15E Horn loudspeaker, 15W,marine
The Horn Loudspeaker LH2‑UC15E is specifically designed for excellent sound reproduction in marine applications and other industrial environments.
The housing is rugged, water- and dust-protected, and resistant to the corrosive effects of seawater and most
industrial atmospheres.
The horn loudspeaker is made from an UV‑stable, glass reinforced polyester (GRP). This strong, fire-resistant
and corrosion resistant material is chemical resistant and thermally stable, making it ideal for even the
harshest environments. The horn is standard supplied with a stainless steel mounting bracket.
Product url: | https://www.boschsecurity.com |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/boschsecuritysystems/product/horn_loundspeaker
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Communication |
---|
BIMobject®