Publish your products
FreeSpace FS2SE
FreeSpace FS2SE
FreeSpace FS2SE
    Archived

    FreeSpace FS2SE

    The Bose sound quality you expect. The improvements you need. FreeSpace FS loudspeakers are the next step of our widely trusted line of in-ceiling and surface-mount loudspeakers, offering significant upgrades in durability, design, and ease of installation — all with remarkably consistent tonality. Engineered for high-quality performance in both background music and voice announcement applications, FS loudspeakers are ideal for almost any commercial space. The line includes five loudspeakers, two distinct levels of sound, new mounting options, and a modern aesthetic to match. For those seeking consistent, quality installed sound, FreeSpace FS loudspeakers are the perfect mix of performance and value.

    Full-range 2.25-inch transducer, low-frequency range down to 83 Hz, 16-ohm, and 70/100V operation

    Handles the weather, designed for outdoor wet installation

    Maintain consistent tonal quality with shared voicing across all FS models

    Hear the best of both — music and voice — with transducers that offer clear voice reproduction and smooth response for background music

    Blend with more room designs with updated enclosures — available in black and white — that pair modern aesthetics with practical features, including removable logos

    Tackle site-specific challenges with the support of a full suite of accessories, designed to handle a wide range of applications and mounting options

    Install with ease — all models feature Euroblock inputs and front-baffle input location on in-ceiling models

    Support public safety — all models are UL 1480 ULC-S541-listed for use in fire alarm and signaling systems in life safety applications

    Specification
    • Technical Summary
      Frequency Response (+/-3 dB)
      95-16,000 Hz

      Nominal coverage
      130°

      Power Handling, peak
      64 W

      Maximum SPL @ 1m
      100 dB

      Frequency Range (-10 dB)
      83-19,000 Hz

      Power Handling, long-term continuous
      16 W

      Sensitivity (SPL/1W @ 1 m)
      87 dB

      Nominal Impedance
      16 Ω (transformer bypass)

    Technical specification
    • Unique ref.freespace-fs2se
    • Product familyLoudspeakers
    • Product groupLoudspeakers - Background/Foreground
    • TypeObject (single object)
    • Date of publishing2020-10-30
    • Edition number1
    • Height (mm)182
    • Width (mm)113
    • Depth (mm)114
    Related
    • Material mainPowder coated steel
    • Material secondaryPolypropylene
    • Designed inUnited States
    • Weight Net (Kg)1.43
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit