Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bossini/products/a0efd1f6-38c4-4cdb-97fc-5280c53501eb
Home
Categories
Sanitary
Showers
H38909 Dream 4 Sprays
Available in United States
Bossini
Follow
Archived
H38909 Dream 4 Sprays
Dream/4 Shower head four functions with RGB LED Lights, low voltage transformer, Control keyboard for Cromotherapy and flexible water connection. False ceiling installation
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
H38909-Dream-4-Sprays
Product family
Showersets
Product group
Shower thermostat
Type
Object (single object)
Date of publishing
2017-06-30
Edition number
1
Height (mm)
83
Width (mm)
470
Depth (mm)
570
Links
Links
Product url
http://www.bossini.it/en/prodotti/shower-heads/h38909-dream-4-sprays-rgb-cromotherapy
Installation instructions
http://www.bossini.it/uploads/product/instructions/2MXFI01760004_H38905-9_15-19%20DREAM%204GETTI%20cn%20LED.pdf
Instruction video
https://www.youtube.com/watch?v=vBZH-nvWMt8
Technical description
http://www.bossini.it/uploads/product/tech-infos/H38909.pdf
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download