Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bot/products/17d6d027-2c8f-4e69-bebb-70fe87976ed1
Home
Categories
Furniture
Sofas
Chair
Unavailable in United States
BIMobject TH Demo
Follow
Chair
3.6
(34 reviews)
Download
Technical specification
Technical specification
Unique ref.
chair
Product family
Furniture
Product group
Chair
Type
Object (single object)
Date of publishing
2021-10-29
Edition number
1
Height (mm)
200
Width (mm)
200
Depth (mm)
200
Related
Related
Material main
ABS
Weight Net (Kg)
200
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
North America
Oceania
Albania
Anguilla
American Samoa
Andorra
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
170
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download