Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
boxicon/products/522af78a-e1a4-4556-a6c4-1fade245d5e9
Home
Categories
Furniture
Post & Mail Boxes
Ursus Entrance Board URSUS 2X2
Unavailable in United States
Boxicon
Follow
Ursus Entrance Board URSUS 2X2
Ursus is the perfect entrance board to use as a display cabinet or notice board in the stairwell. Ursus is available in several sizes and fits everything from one to four A4 papers.
Download
Technical specification
Technical specification
Unique ref.
URSUS-2X2
Product family
Ursus Entrance Board
Product group
Ursus Entrance Board
Type
Object (single object)
Date of publishing
2022-10-18
Edition number
1
Height (mm)
624
Width (mm)
445
Depth (mm)
42
Links
Links
Product url
https://www.boxicon.se/
Installation instructions
https://www.boxicon.se/
Instruction video
https://www.boxicon.se/
Product certification
https://www.boxicon.se/
Technical description
https://www.boxicon.se/
Related
Related
Material main
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
5.2
Classification
Classification
BIMobject Category
Furniture - Post & Mail Boxes
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Salsbury Industries
2200 Series Aluminum Mailboxes-Standard System
Download
Salsbury Industries
3300 Series Cluster Box Units Mailboxes
Download
Salsbury Industries
3800 Series Surface Mounted 4C Horizontal Mailboxes - 11 Door High Units
Download
MB Sentinel Enterprises
Box Gobbler 1428 - Package Only Wall Insert
Download
Salsbury Industries
3500 Series Surface Mounted 4B+ Vertical Mailboxes
Download
Salsbury Industries
3700 Series Recessed Mounted 4C Horizontal Mailboxes - Front Loading - Maximum Height Units
Download