Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
boxicon/products/5da8f727-ee13-4881-ab9b-93ede5467f86
Home
Categories
Furniture
Post & Mail Boxes
Tidningshållare Lupus
Unavailable in United States
Boxicon
Follow
Tidningshållare Lupus
Lupus is a Swedish-made newspaper holder that is placed outside apartment doors in the stairwell, in connection with the installation of a mailbox
Download
Technical specification
Technical specification
Unique ref.
tidningshallare-lupus
Product family
Tidningshållare Lupus
Product group
Lupus Newspaper Holder
Type
Object (single object)
Date of publishing
2022-10-18
Edition number
1
Height (mm)
190
Width (mm)
165
Depth (mm)
79
Links
Links
Product url
https://www.boxicon.se/
Installation instructions
https://www.boxicon.se/
Instruction video
https://www.boxicon.se/
Product certification
https://www.boxicon.se/
Technical description
https://www.boxicon.se/
Related
Related
Material main
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
0.7
Classification
Classification
BIMobject Category
Furniture - Post & Mail Boxes
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Salsbury Industries
2200 Series Aluminum Mailboxes-Standard System
Download
Salsbury Industries
3300 Series Cluster Box Units Mailboxes
Download
Salsbury Industries
3800 Series Surface Mounted 4C Horizontal Mailboxes - 11 Door High Units
Download
MB Sentinel Enterprises
Box Gobbler 1428 - Package Only Wall Insert
Download
Salsbury Industries
3500 Series Surface Mounted 4B+ Vertical Mailboxes
Download
Salsbury Industries
3700 Series Recessed Mounted 4C Horizontal Mailboxes - Front Loading - Maximum Height Units
Download