Publish your products
Facade Panel SKRIN
Facade Panel SKRIN
Facade Panel SKRIN
Facade Panel SKRIN
Facade Panel SKRIN
Facade Panel SKRIN
    BP2

    Facade Panel SKRIN

    Facade panels SKRIN are products which are widely used in the construction industry due to their versatility. They work well as a facade cladding for both new and renovated buildings.

    Specification
    • Width A1 min/max - horizontal installation300/3000 mm
      Height B1 min/max - horizontal installation300/800 mm
      Width A1 min/max - vertical installation300/3000 mm
      Height B1 min/max - vertical installation300/1000 mm
      Thickness C130 mm
      Joint width - FH horizontal/FV vertical25/25 mm
      Mounting holesoval 6x15 mm, round Ø 9 mm
      Ventilation holesoval 6x15 mm
      Thickness of sheet meta1,25 mm
      Coatings and coloursacc. to individual customer’s requirements
      Fastenervisible/concealed
      Installation methodhorizontal/vertical
    Technical specification
    • Unique ref.facade-panel-skrin
    • Product familyPANEL SERIES
    • Product groupPANEL SERIES
    • TypeBuilding Material
    • Date of publishing2022-12-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit