Publish your products
Trapezoidal Sheet T-135.950
BP2

Trapezoidal Sheet T-135.950

The T-135.950 structural trapezoidal sheet of very high strength, used in load-bearing structures with a large span. It is used in industrial construction. Its strength allows for increasing the distance between the support points while maintaining the required parameters for transferring the loads required in the design.

Specification
  • Effective width: 950 mm
    Total width: 994 mm
    Max recommended sheet length: 14 000 mm
    Thickness: 0,7 - 1,5 mm
    Height profile: 134 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-135-950
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Material
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)134
  • Width (mm)994
  • Depth (mm)1.5
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit