Publish your products
Brute High-Efficiency FT® Series Wall-Hung Heat Only

Brute High-Efficiency FT® Series Wall-Hung Heat Only

Brute FT® Wall-Hung Boilers (BMFTHW)

Product Features:

  • High condensing efficiency 95% AFUE
  • Low pressure drop, fire tube heat exchanger design
  • Sealed combustion chamber
  • Pre-mix ceramic fiber burner
  • Low NOx system exceeds the most stringent regulations for air quality – 17ppm NOx
  • ASME "H" stamp
  • Vent with PVC, CPVC or Polypropolene
  • Natural gas or propane
  • 30 psi (207kPa) ASME pressure relief valve
  • Gas leak detection
  • Boiler pump wired and mounted inside jacket
Technical specification
  • Unique ref.brute-high-efficiency-ft-series-wall-hung-heat-only
  • Product familyResidential
  • Product groupBoilers
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit