This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MAXIPLAC Fibercement Roof Tile

Unique ref.: brasilitrooftiles_maxiplac
Brand: Brasilit
Product family: Fibercement roof tiles
Product group: Ondulada Roof Tiles
Width (mm): 1064
Height (mm): 125
Date of publishing: 2018-04-03
Edition number: 1
Type: Object (single object)
Download (2)
The combination of elegance and low inclination.

Residential, Institutional, Commercial / Industrial


Material main: Fibercement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5213
Uniclass 1.4 Description: Fibre cement tiles
Uniclass 2.0 Code: SS-20-40-65-30
Uniclass 2.0 Description: Fibre Cement Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65_30
Uniclass 2015 Description: Fibre cement profiled sheet roof covering systems
NBS Reference Code: 20-40-65-30
NBS Reference Description: Fibre Cement Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 32 23
CSI MasterFormat 2014 Title: Mineral-Fiber Cement Roof Tiles
OmniClass Number: 23-13 39 17
OmniClass Title: Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Africa
  • Angola
  • Botswana
  • Ghana
  • Guinea
  • Mozambique
  • Namibia
  • Nigeria
  • Senegal
  • South Africa
  • Tanzania
  • Togo
Middle East
  • Egypt
North America
  • Costa Rica
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Roof ; Residential ; Institutional ; Commercial ; Industrial
Colour grey
Core Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Height 125 mm
Intended Function Roof tiles ; Covers
Length 3,00m | 3,30m | 3,70m | 4,10m | 4,60m
Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Thickness 6 ; 8 mm
Width 1064 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 3,00m | 3,30m | 3,70m | 4,10m | 4,60m
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour grey
Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings

BIMobject®