Publish your products
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
Synthetic Slate Roofing
    Brava

    Synthetic Slate Roofing

    Elegance and durability of natural slate with all the benefits of composite roof tile, at a fraction of the cost.

    If you're looking for the incredible aesthetics of natural quarried slate roofing and want to avoid costly substructure modifications required to handle the extreme weight of slate tiles, Brava’s revolutionary composite slate tile is for you. Brava Slate is available in 12" standard slate and 6", 9", and 12" multi-width slate sizes.

    Specification
    • Dimensions

      Length22"
      Width12" (6", 9", 12": Multi-Width Slates)
      Thickness1"
      Maximum Exposure10"
      Minimum Keyway3/16" (3/8" Recommended)
      Minimum Sidelap1-1/2"

      Weight

      Weight/Piece (lb.)1.4 (6”); 1.8 (9”); 2.7 (12”)
      Lb./Square311
      Lb./Pallet1836

      Packaging

      Pieces/Bundle10 (12")
      Pieces/Bundle (Multi-Width)12 (3 x 6", 3 x 9", 6 x 12")
      Bundles/Square11.5
      Bundles/Pallet66
      Squares/Pallet5.74

      Testing Class A

      WeatherometerPass
      Fire ResistanceClass A
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Uplift BendPass
      Temperature-CyclingPass
      PenetrationPass

      Testing Class C

      WeatherometerPass
      Fire ResistanceClass C
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Uplift BendPass
      Temperature-CyclingPass
      PenetrationPass

      Code Compliance

      Miami-Dade ApprovedYes
      Florida Building Code Approval (FBC)Yes
      Title 24 / Cool Roof ApprovalTerra Cotta, French Clay, Weathered, Lake Forest colors only
      International Building Code (IBC) CompliantYes
      International Residential Code (IRC) CompliantYes

    Technical specification
    • Unique ref.synthetic-slate-roofing
    • Product familyRoofing Products
    • Product groupSlate
    • TypeObject (single object)
    • Date of publishing2025-10-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG020300
    • ETIM NameBuilding - Roofing materials
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 31 26
    • CSI MasterFormat 2014 TitleSlate Shingles
    • OmniClass Number23-13 39 19 11
    • OmniClass TitleRoof Slates

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States