Publish your products
Extra I-Tap | Still | Sparkling
Extra I-Tap | Still | Sparkling
Extra I-Tap | Still | Sparkling
Extra I-Tap | Still | Sparkling
    BRITA

    Extra I-Tap | Still | Sparkling

    Extra I-Tap | Still | Sparkling
    Timeless style hides proven BRITA filter technology. Adapts easily to offices or healthcare areas. 

    • Four refreshing water types: unchilled still, chilled still, semi-sparkling and sparkling to satisfy every thirst and taste
    • Effective safeguards with powerful BRITA ThermalGate™ heat disinfection and a leakage detection system both as standard
    • Outstanding hygiene from BRITA’s optional HygienePlus system, proven in stringent environments including manufacturing and medical
    • Choose from a medium capacity (50 l/h) or higher (85 l/h) version as well as a tall tap for bottles and a short tap for glasses
    • Optional, barrier-free Easy Access Panel for control accessibility at customizable heights
    • Intuitive glass touch pad control with pre-set portions so you can dispense a defined measure of water for glasses or bottle.
    • Perfect complement next to the coffee machine

    Benefits

    Elegant design in durable stainless-steel, the dispenser tap is available in two heights – ideal for bottles and glasses.

    Simple portioning of unchilled still, chilled still, sparkling and semi-sparkling water. Two pre-set portions satisfy everyone’s need for hydration at the press of a button. BRITA filters ensure excellent-tasting water from your existing mains supply.

    Quiet in operation and intuitive to use with a glass touch pad interface, the dispenser conceals its powerful BRITA filtration technology and cooler capacity under the counter.

    Our focus on sustainability means we can actively reduce negative environmental impact, worldwide. BRITA mains water dispensers produce up to seven times less CO2 than pre-bottled water.

    One-stop solution: BRITA's qualified service engineers install and maintain the dispenser; an extensive range of accessories and financing options are available for the smoothest of hydration operation

    Specification
    • Hygiene Features: Available as Extra I-Tap TG with the standard hygiene feature with ThermalGate™ or as Extra I-Tap HP (HygienePlus version) with the outstanding hygiene features for hygienic sensitive environment. 

      Water types: Unchilled still, Chilled still, Chilled sparkling, Chilled semi-sparkling

      Easy Acces Panel (EAP) compatibility: Yes

      Cooling capacity: available in 2 capacity version: for moderate consumption with 50l/h or for high consumption with 85l/h

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. 
      Filtration System HP Version: CLARITY Protect and additionally CLARITY Safe X3 -  Filters out 99.99999 % of bacteria and 99.95 % of cysts. The HygienePlus dispensers meets the most stringent drinking water standards including 2020/2184 EU directive and German TrinkwV.  

      Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53).

      Dispensing Height: 260mm (short tap) or 330mm (tall tap)

      Max flow rate: 2l/min still water |1,6l/min sparkling water,

      Weight: Tap: 2,5 kg | Undercounter appliance (Cooler): 38.5 kg

      Measurement WxHxD: Cooler: 272 x 490 x 473 mm |Short Tap: 132 x 385 x 216 mm | Tall Tap: 132 x 453 x 216 mm

      Max power consumption Cooler: 440 W

    Technical specification
    • Unique ref.brita-extra-i-tap-still-sparkling
    • Product familyWater Dispenser
    • Product groupTap System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom