Publish your products
PROGUARD Gastronomy 200 | Water Filter
PROGUARD Gastronomy 200 | Water Filter
PROGUARD Gastronomy 200 | Water Filter
PROGUARD Gastronomy 200 | Water Filter
PROGUARD Gastronomy 200 | Water Filter
    BRITA

    PROGUARD Gastronomy 200 | Water Filter

    The PROGUARD Gastronomy 200 treats hard and mineral-rich water so that it perfectly meets the needs of sensitive professional applications. It is specifically designed for combi steamers, baking ovens and commercial dishwashers, where water quality has a major impact on performance and equipment lifetime.

    Key Features & Benefits

    • Dual RO membranes (≥ 97% salt retention)
      → Provides reliable protection against limescale, gypsum and corrosion – fewer repairs, longer equipment life, predictable operating costs.
    • Adjustable remineralisation
      → The right water for every appliance – optimal steam quality, improved baking results and spotless dishwashing without the need for polishing.
    • High flow rate: 140–200 l/h (15–25 °C)
      → Strong performance during peak hours – no waiting times, no workflow interruptions.
    • Electrical system with rotary vane pump
      → Stable, dependable performance – easy handling, safe operation, fewer user errors.
    • One system for ovens, steamers and dishwashers
      → One solution covers all key kitchen applications – easier planning, service and staff training.

    Product Description

    The PROGUARD Gastronomy 200 is a powerful professional reverse osmosis (RO) system for combi steamers, baking ovens and commercial dishwashers. Two RO membranes achieve a salt retention rate of ≥ 97%, effectively reducing limescale, gypsum and corrosion-related damage. Adjustable remineralisation ensures that the water quality can be precisely matched to different appliance requirements – delivering optimal results in cooking, baking, steaming and dishwashing. With a consistent flow rate of 140–200 l/h and an electrically operated rotary vane pump, the system offers reliable performance and can be easily integrated into professional environments.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application

      • Baking Ovens & Combi Steamers
      • Dishwashers

      Operating Position

      • horizontal
      • vertical

      Available Size(s)

      • 200

        Capacity

        • approx. 500,000 l

        Please note: The capacity is always depending on the water hardness.
        The figure above assumes a carbonate hardness of 10 °dH.
        For more information check out the data sheet.

      Technical specification
      • Unique ref.proguard-gastronomy
      • Product familyProfessional Filter
      • Product groupPROGUARD
      • TypeObject (single object)
      • Date of publishing2026-02-24
      • Edition number1
      • Height (mm)430
      • Width (mm)355
      • Depth (mm)410
      Related
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Kg)16.2
      Classification
      • BIMobject CategoryKitchen - Appliances

      Region availability

      Europe Asia Africa
      Andorra
      Israel
      Egypt
      Austria
      Türkiye
      Morocco
      Belgium
      United Arab Emirates
      South Africa
      Bulgaria
      Czech Republic
      Denmark
      Estonia
      France
      Germany
      Greece
      Hungary
      Ireland
      Italy
      Luxembourg
      Malta
      Netherlands
      Norway
      Poland
      Portugal
      Romania
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit