Publish your products
PURITY C50 Fresh | Water Filter
PURITY C50 Fresh | Water Filter
PURITY C50 Fresh | Water Filter
PURITY C50 Fresh | Water Filter
PURITY C50 Fresh | Water Filter
PURITY C50 Fresh | Water Filter
    BRITA

    PURITY C50 Fresh | Water Filter

    The BRITA PURITY Fresh C50 is designed to optimise water for coffee machines and vending machines, especially in environments where particle‑rich or hard water can affect beverage flavour and machine performance. Its three‑stage activated carbon filtration ensures cleaner, fresher‑tasting water for consistently excellent coffee and tea.

    Key Features & Benefits

    • Designed for coffee and vending machines
      → Provides stable water quality for reliable beverage preparation – ideal for cafés, offices, bakeries and self‑service environments.
    • Three‑stage activated carbon filtration
      → Reduces chlorine, off‑flavours and odours – supports clean, well‑balanced taste and aroma in all hot drinks.
    • Protects machine and beverage from unwanted particles
      → Filters out particulates effectively – ensures smoother machine operation and improves product consistency.
    • User‑friendly quick‑change system with locking handle
      → Enables fast, hygienic filter replacement – minimises downtime and simplifies daily workflows.
    • Integrated flushing valve
      → Supports simple, compact installation – saves space and streamlines maintenance.
    • Suitable for particle‑rich and hard water
      → Ensures stable beverage quality even in challenging water conditions – reduces equipment stress and keeps results consistent.

    Product Description

    The BRITA PURITY Fresh C50 is a high‑performance water filtration system created for coffee and vending applications that demand consistently fresh‑tasting beverages. Its proven three‑stage activated carbon technology reduces taste‑impairing substances and effectively filters out particles, ensuring smooth machine operation and reliable drink quality. Designed for use with both hard and particle‑rich water, the system supports consistent extraction and flavour stability. A quick‑change mechanism with an innovative locking handle ensures fast, hygienic filter replacement, while the integrated flushing valve enables compact and efficient installation in professional environments.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Coffee Machines & Tea
      • Vending Machines

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • C50

      Capacity C50:

      • approx. 15,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-c-fresh
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)268
    • Width (mm)119
    • Depth (mm)108
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe Asia Oceania Africa
    Albania
    Azerbaijan
    Australia
    Egypt
    Andorra
    Georgia
    Morocco
    Austria
    Hong Kong
    Sierra Leone
    Belgium
    Indonesia
    South Africa
    Bosnia and Herzegovina
    Israel
    Bulgaria
    Malaysia
    Croatia
    Maldives
    Czech Republic
    Philippines
    Denmark
    Singapore
    Estonia
    South Korea
    Finland
    Taiwan
    France
    Türkiye
    Germany
    United Arab Emirates
    Greece
    Vietnam
    Guernsey
    Hungary
    Ireland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit