We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Repose 500

Unique ref.: 500
Brand: Brizley
Product family: Repose
Product group: Chair
Height (mm): 1000
Depth (mm): 620
Date of publishing: 2019-11-07
Edition number: 1
Type: Assembly (multiple objects)

Office Chair

Ergonomically shaped seat and back
Adjustable lumbar support
Automatic weight-activated swing function
Lockable stepless backrest angle
Height adjustment of backrest
Seat height and seat depth are continuously adjustable
Black armrests
Black foot intersection
Wheels for hard flooring standard


Material main: Upholstery
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Chairs
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_50_12_57
Uniclass 2015 Description: Office chairs
NBS Reference Code: 35-12-57
NBS Reference Description: Office Chairs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Office Chairs

Name Value
Depth 620 mm
Height 1000 mm
Width 635 ; 660 mm

BIMobject®