We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Keep Asimetric

Unique ref.: asi_med_4-small-door
Brand: Brizley
Product family: Keep
Product group: Cabinet
Width (mm): 800
Height (mm): 1325
Depth (mm): 435
Date of publishing: 2019-11-07
Edition number: 1
Type: Assembly (multiple objects)
Download (8)

Cabinet Medium: 4 small doors


Material main: MDF
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
Uniclass 2.0 Code: PR-31-77
Uniclass 2.0 Description: Shelves And Storage Units
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 435 mm
Height 1325 mm
Width 800 mm

All BIM objects are real products from real manufacturers confirmed and approved