Selecting the location and language will prioritise localised information. Continue
Tungsten Smart-Heat™ Electric Heater

Tungsten Smart-Heat™ Electric Heater

Durability meets power. The Tungsten Smart-Heat™ Electric heater series offers high- performance radiant heating to outdoor and semi-enclosed spaces with a durable, industrial design style.

Expand your living space with the Bromic Tungsten Smart-Heat™ Electric series. Combining stylish, industrial design with market-leading radiant heat technology, each Tungsten Electric heater will provide an even flow of warmth to outdoor spaces of up to 160ft2. The heater’s high-temperature coating and stainless-steel construction make it suitable for all environments.

Tailored outdoor heating has never been easier, with four models ranging from 2000W (2kW) to 6000W (6kW) and the ability to separately control the individual elements of the 4 kW and 6 kW models. Choose from wall mounting, pole mounting or recessed mounting options.

Specification
  • MODEL NUMBER2000 SERIES3000 SERIES4000 SERIES6000 SERIES
    FUEL TYPEELECTRICELECTRICELECTRICELECTRIC
    COLORBLACK | WHITEBLACK | WHITEBLACK | WHITEBLACK | WHITE
    HEAT AREA65ft2100ft2130ft2160ft2
    RATED CURRENT **240V/8.3A

    277V/7.22A

    240V/12.5A

    277V/10.83A

    240V/16.6A

    277V/14.44A

    240V/25A

    277V/21.66A

    MINIMUM FLOOR CLEARANCEWALL 72”

    CEILING 96”

    WALL 72”

    CEILING 96”

    WALL 72”

    CEILING 96”

    WALL 72”

    CEILING 96”

    ** Available in varying voltages: 240V, 208V and 277V

    Keywords: Outdoor heater, patio heater, space heater, infrared heater, radiant heater, deck heater, restaurant heater, commercial heater, hospitality heater, patio heating, space heating, infrared heating, radiant heating, deck heating, restaurant heating, commercial heating, hospitality heating, ceiling heater, mounted heater, gazebo, pergola, outdoor dining, restaurant patio, electric heater, gas heater, electric outdoor heater, gas outdoor heater

Technical specification
  • Unique ref.tungsten-smart-heat-electric
  • Collection setHeaters
  • CollectionTungsten
  • TypeObject (single object)
  • Date of publishing2022-12-01
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationElectric Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe