EXTERIOR:
• Exposed side 25 μm polyester coating with a PVC protective film (protects
against solar radiation). The film must be removed no later than 10 weeks after
the production date (visible on the longitudinal joint of the panel).
• Profile 5 = Standard, for other profiles see FP PROFILE options
• Metal gauge: 0.6 mm (smaller metal gauge on request)
INTERIOR:
• Exposed side 25 μm polyester coating with a PVC protective film (protects
against solar radiation). The film must be removed no later than 10 weeks after
the production date (visible on the longitudinal joint of the panel).
• Profile 1 = standard (profile 2 and 3 on request)
• Metal gauge: 0.5 mm (smaller metal gauge on request)
INSULATION CORE:
• PIR+/polyurethane rigid foam manufactured in continuously foamed process
with reduced thermal conductivity of 0.019 W/mK, approx. 95 % closed cells,
securely attached to the steel sheet
• Density approx. 40 kg/m³, absolutely no chlorofluorocarbons or halogenated
chlorofluorocarbons − pentane foam process
FIRE BEHAVIOUR:
• In line with EN 13501-1, Euroclass Bs1d0
STANDARD COLOURS:
• In accordance with BASIC colour range
PANEL CONNECTION:
• Tongue and groove system in which the special labyrinth profile allows the
screw head to be countersunk and fully covered by the next panel – covered,
concealed mounting. The integrated seals guarantee maximum wind proofing.
The panels interlink precisely with no thermal bridge.
SPECIFICATIONS: Download from www.brucha.com
EXTERNAL MONITORING: National and international tests, quality standards
PIR+ Facade − FP-W
Standard DESIGN AND SURFACES
Coil-coated, hot-dip galvanised steel sheet
Concealed mounting
Thickness: 60 mm - 100 mm
Manufactured lenghts: max. 16,0m (extra-long transport of 13,6m)
Sound insulation: 26 dB at 60/80 mm; 27 dB from 100 mm core thickness