Publish your products
Channel Nut - M10 No Spring Channel Nut
Brymec

Channel Nut - M10 No Spring Channel Nut

Channel Nut - M10 No Spring Channel Nut

Channel Nuts are a quick and simple method of connecting steel channel. The channel nut is inserted in the channel, rotated through 90°. 

Suitable for 41 x 41mm or 41 x 21mm Channel to BS6946 1988

Hot dip galvanised, suitable for outdoor use

Specification
  • Type : Nut

    Thread Size:  10 mm

    Finish: BZP - Zinc Plated - 8 - 10 Microns

    Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.12023_M10P_M10_No_Spring_Channel_Nut
  • Product familyCSS - Channel Support Systems
  • Product groupCBR - Channel Brackets
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Related
  • Material mainSheet metal
  • Material secondaryGalvanized steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryHVAC - Hanging Systems
  • IFC classificationFastener
  • ETIM CodeEC002836
  • ETIM NameAngle attachment for cable channel
  • Uniclass 2015 CodePr_80_77_27_15
  • Uniclass 2015 DescriptionChannel supports
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 13
  • OmniClass TitleMechanical Pipe Supports

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit