Publish your products
Copper-Press Slip Coupling (M-Profile) 15mm - 76mm
Brymec

Copper-Press Slip Coupling (M-Profile) 15mm - 76mm

Copper-Press Slip Coupling (M-Profile) 15mm - 76mm

Our all-new Copper press system is for use with conformant copper tube to EN 1057 type TX, providing a durable and secure leak-proof joint for the following applications; potable water, hot water heating/cooling circuit and drainage.

2-Point Press

The Brymec copper press range benefits from the extra security provided by its 2-point press system. This creates a leak free, tamper-proof joint.

Brymec Product Quality

Our copper press range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty with our copper press system.

Features & Benefits

  • Durable and secure leak proof joint 
  • Braze free, permanent joint - no hot works required 
  • Huge time and resource savings
  • Blue plastic film which will fall off when crimped for easy identification of pressed joint 
  • 2 point press 
  • Dust Covers
Specification
    • Working Pressure 16 Bar @ 95°C
    • “M” profile press jaws or slings
    • Approved tools include Novapress, REMS, Rothenberger andRidgid
    • Suitable For: Water and neutral liquids
    • WRAS approved
    • For use with type TX copper tubing conformantto EN 1057 
    • Manufactured to EN1254 standard
    • Body Material Cu-DHP (CW024A)
    • Crimp Indicator Film Material PVC, Blue
    • O-Ring Material EPDM
    • Dust Cap Material PE

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.15_76_Brymec_Copper_Press_Slip_Coupling_M_Profile
  • Product familyMPS - Metal Pipe Systems
  • Product groupM-Profile Copper Press Fittings
  • TypeObject (single object)
  • Date of publishing2019-09-05
  • Edition number1
Related
  • Material mainCopper
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit