We are using cookies to provide our services

By using our services you agree to our use of cookies

Lockshield Gate Valves 15, 22, 28mm - 30700, 30707, 30299

Unique ref.: 30700_30707_30299_15_22_28mm_Lockshield_Gate_Valve
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: GVA - Gate Valves
Date of publishing: 1918-10-11
Edition number: 1
Type: Object (single object)
Download (1)

15, 22, 28mm Lockshield Gate Valves with Compression Ends

  • Compression fitting
  • Brass body with compression ends for copper pipework
  • WRAS Approved
  • Lockshield operation with square drive for key (not included)

Notes: For further information please contact Brymec Technical Dept

Type: Gate Valve

Field of Application: Water

Maximum Working Pressure: PN16

Operating Temperature Range: -10 ~ +90 degC

Compression connection complies with EN1254-2

Sealing Rings / Washers: PTFE

Body Material: HPb59-T

WRAS Approved





Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54
Uniclass 2015 Description: Valve products
NBS Reference Code: 94
NBS Reference Description: Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15 mm — 28 mm
Connection Type Compression
Cw Connection (Y/N) True
Handle Type None
Hw Connection (Y/N) True
Integral Finish Brass
Method of Operation Manual with key (Not supplied)
Mount Type None
Plumbing Fixture Type Lockshield Gate Valve

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy tech@brymec.com
COBie.Component.Description Lockshield Gate Valve
COBie.Component.Length 54 mm — 72 mm
COBie.Component.Name Lockshield Gate Valve

All BIM objects are real products from real manufacturers confirmed and approved