We are using cookies to provide our services

By using our services you agree to our use of cookies

15mm Chrome Isolating Valve With Lever 30840

Unique ref.: 30840_15mm_Chrome_Isolating_Valve_With_Lever
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: ISO - Isolating Valves
Date of publishing: 2018-08-15
Edition number: 1
Type: Object (single object)
Download (1)

15mm Chrome Isolating Valve with Lever

  • 15mm Chrome Isolating Valve with compression ends - WRAS approved
  • Plastic lever handle

Pipe Size: 15mm

Body Material: HPb59-T

Notes: For further information please contact Brymec Technical Dept.

Type: Ball Valve

Handle ABS Plastic

Maximum Working Pressure: PN10

Operating Temperature Range: -10 ~ +85 degC

Valves manufactured to BS6675

Compression connections comply with EN1254-2

WRAS approved


Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15
Connection Type Compression
Cw Connection (Y/N) True
Handle Type Lever Handle
Hw Connection (Y/N) True
Integral Finish Chrome
Method of Operation Manual
Mount Type None
Plumbing Fixture Type Isolating Valve

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy tech@brymec.com
COBie.Component.Description 15mm Chrome Isolating Valve With Lever
COBie.Component.Length 50
COBie.Component.Name 15mm Chrome Isolating Valve With Lever

All BIM objects are real products from real manufacturers confirmed and approved