Publish your products
Multi-Layer Press Fit Back Plate Elbow
Brymec

Multi-Layer Press Fit Back Plate Elbow

Brymec Multi-Layer Press-Fit System

Multi-Layer Press-Fit system combines the advantages of metal pipe systems and general plastic pipe systems.  Intermediate aluminium layer provides a total barrier to oxygen.

Multi-Point Press

The Brymec Multi-Layer press range benefits from the extra security provided by its multi point press system. This creates a leak free, tamper-proof joint.

Brymec Product Quality

Our copper press range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty on our pipe, and a 5 year warranty on our fittings in our Multi-Layer Press-Fit system.

Features & Benefits

  • Multi Jaw compatibility – suitable for H,TH and U profiles
  • Flexible/Formable pipe allows fast installation with reduced fittings
  • Reduced expansion to PB pipe whilst retaining flexibility
  • High Corrosion and Scale resistance allow consistent long-term performance
  • No need for pipe inserts
  • Pre-insulated coils give fast installation and great finished aesthetics
  • Solid Brass fittings for strength and system integrity
  • Fittings with 2 or more O-rings giving outstanding seal
  • Lower thermal losses than metal pipework systems
Specification
    • WRAS Approved
    • Manufactured to EN Standard EN ISO 21003-3
    • Compatible Press Profiles U / H / TH / RFZ
    • Maximum Pressure 1.0MPa
    • Working Pressure 0.8MPa
    • Maximum  Temperature 95°C
    • Working Temperature 80°C
    • Thread Standard ISO 228, ISO 7
    • Pipe Warranty 25 Years
    • Fitting Warranty 5 Years
    • Suitable For: Water and neutral liquids
    • Body Material, Brass - CW617N/CW602N
    • Plastic Collet Material, Plastic – PE, Blue
    • Crimping Sleeve Material, Stainless Steel - SUS304
    • O Ring Material, Rubber - EPDM

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.51171_51173_Press_Fit_Backplate_Elbow
  • Product familyPPS - Plastic Pipework Systems
  • Product groupMPS - Multi-Layer Press Fittings
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • Uniclass 2015 CodePr_65_52_63_55
  • Uniclass 2015 DescriptionMultilayer pipelines for water
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit