Unique ref.: | DF2001_Duraframe_Strongpod_Single_Module |
---|---|
Brand: | Brymec |
Product family: | MEQ - Mounting Equipment |
Product group: | DUR - DuraFrame |
Date of publishing: | 2018-12-13 |
Edition number: | 1 |
Type: | Object (single object) |
Duraframe Single Module Equipment Support Frame Kit
The Duraframe system has been specifically designed to provide a strong and durable platform for supporting a variety of Air Conditioning units and Building Services equipment
Length: 1300mm - Frame Length
Width: 1095mm - Frame Width
Size: 1600 x 1400mm - Overall Footprint
Height: 380 ~ 500mm - Adjustable Height
Finish: Galvanised Steel
Notes: For further information please contact Brymec Technical Dept.
Product url: | https://www.brymec.com/duraframe-strongpod-single-module.html |
---|---|
Installation instructions: | https://www.brymec.com/help |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.brymec.com/media/catalog/product/pdf/d/u/duraframe_information... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/brymec/product/df2001_duraframe_strongpod_single_module
Material main: | Galvanized steel |
---|---|
Material secondary: | Plastic |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | HVAC - Other HVAC |
---|---|
Uniclass 1.4 Code: | JZ11 |
Uniclass 1.4 Description: | Purpose made metalwork |
Uniclass 2015 Code: | Pr_80_77_27_73 |
Uniclass 2015 Description: | Roof equipment supports |
NBS Reference Code: | 90-26-73 |
NBS Reference Description: | Roof Equipment Supports |
CSI MasterFormat 2014 Code: | 08 12 00 |
CSI MasterFormat 2014 Title: | Metal Frames |
OmniClass Number: | 23-33 25 11 13 |
OmniClass Title: | Built Up Rooftop Air Handling Units |
Name | Value |
---|---|
Description | Duraframe Strongpod Single Module Rooftop HVAC mounting framework |
Height | 380 mm — 500 mm |
Length | 1300 mm |
Material | Galvanised Steel |
Shipping Weight | 44 kg |
Width | 1095 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | Duraframe Strongpod Single Module Rooftop HVAC mounting framework |
Length | 1300 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | Duraframe Strongpod Single Module Rooftop HVAC mounting framework |
Material | Galvanised Steel |
BIMobject®