We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Duraframe Strongpod Double Module DF2002

Unique ref.: DF2002_Duraframe_Strongpod_Double_Module
Brand: Brymec
Product family: MEQ - Mounting Equipment
Product group: DUR - DuraFrame
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (2)

Duraframe Double Module Equipment Support Frame Kit

The Duraframe system has been specifically designed to provide a strong and durable platform for supporting a variety of Air Conditioning units and Building Services equipment

    • Modular design allows frames to be extended to suit any size of equipment
    • 50mm heavy duty galvanised steel construction
    • All structural components are hot-dip galvanised for outstanding corrosion resistance
    • Unique adjustable leg assembly, Simply turn the leg assembly to raise or lower the structure
    • Height adjustment is possible even with load in place

Length: 2550mm - Frame Length

Width: 1095mm - Frame Width

Size: 2850 x 1400mm - Overall Footprint

Height: 380 ~ 500mm - Adjustable Height

Finish: Galvanised Steel

Notes: For further information please contact Brymec Technical Dept.





Material main: Galvanized steel
Material secondary: Plastic
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: HVAC - Other HVAC
Uniclass 1.4 Code: JZ11
Uniclass 1.4 Description: Purpose made metalwork
Uniclass 2015 Code: Pr_80_77_27_73
Uniclass 2015 Description: Roof equipment supports
NBS Reference Code: 90-26-73
NBS Reference Description: Roof Equipment Supports
CSI MasterFormat 2014 Code: 08 12 00
CSI MasterFormat 2014 Title: Metal Frames
OmniClass Number: 23-33 25 11 13
OmniClass Title: Built Up Rooftop Air Handling Units
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

HVAC - Other

Name Value
Description Duraframe Strongpod Double Module Rooftop HVAC mounting framework
Height 380 mm — 500 mm
Length 2550 mm
Material Galvanised Steel
Shipping Weight 80 kg
Width 1095 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Duraframe Strongpod Double Module Rooftop HVAC mounting framework
Length 2550 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Duraframe Strongpod Double Module Rooftop HVAC mounting framework
Material Galvanised Steel

BIMobject®