We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BETACRYL Sheets Collection

Unique ref.: BETACRYL-SHEETS
Brand: BETACRYL®
Product family: Panels
Product group: Solid surface sheet
Date of publishing: 2020-06-26
Edition number: 1
Type: Object (single object)
Download (2)
BETACRYL Pure Acrylic Stone is a Solid Surface material made of two-thirds of aluminium hydroxide, a third of acrylic resin and natural pigments. BETACRYL has a widespread application in architectural projects for interior decoration (mainly bathroom and kitchen), outdoor walls and medical/health sectors. The BETACRYL sheets are available in the widest range of thickness (a range from 3,5mm to 25mm), width (a range from 610mm to 1520mm) and lenght (a range from 2440mm to 4050mm) offered in the market. A really wide range of solid colours (including 4 different white shades) and 6 variegated finishes (including 2 marbled ones) enriche the usage flexibility of the offered products; copy color can be requested with reasonable required minimum quantity.
BETACRYL can be seamlessly jointed and a simple termoforming process allows to create curved surfaces allowing total freedom to the designer imagination.
BETACRYL complies with the Euroclass B-s1-d0 standards.The aluminium hydroxide provides a particular strength, the quality of the acrylic resin ensures cleanliness and antibacterial/antiviral function, suitability for contact with food, water resistance and colour stability over time. BETACRYL is always restorable and can be fabricated with woodworking equipment. The widest measures' availabilty allows a relevant reduction of material waste and lowest processing costs due to cuts and gluing.

Our R&D department recently developd the BETAFLEX product which adds an high degree of thermoformability to the already known characteristics of BETACRYL.
Furthermore, our products portfolio has been expanded with the innovative BETALITE, Modified acrylic solid surface, which guarantees an increased colour stability over time and an attractive price.

Visit Betacryl.com for more information.


Material main: Solid surface
Material secondary: Natural Acrylic Stone
Designed in: Italy
Manufactured in: China

BIMobject Category: Sanitary - Basins
IFC classification: Surface
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: L68151
Uniclass 1.4 Description: Panels, slabs, boards, etc.
Uniclass 2.0 Code: PR-55-70-86
Uniclass 2.0 Description: Surfacing Resins
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Africa
  • Algeria
  • Morocco
  • Tunisia
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Moldova
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Turkey

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour Classic White ; Venus Serpentino Gray ; Venus Travertino ; Venus Botticino ; Venus Victoria ; Night Dark ; Coffee Brown ; Butter ; Traditional Bone ; Vanilla Ice ; Concrete Gray ; Terra Brown ; Smart Grey ; Cloudy Grey ; Igloo White ; Old Cameo ; Artic White ; Alpi White ; Venus Carrara White ; Venus Marquina Black
Depth 4050 ; 3660 ; 3050 ; 2440 mm
Height 3.5 ; 6 ; 25 ; 19 ; 12 ; 9 mm
Length 1520 ; 610 ; 760 ; 930 ; 1050 ; 1220 ; 1350 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1520 ; 610 ; 760 ; 930 ; 1050 ; 1220 ; 1350 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Classic White ; Venus Serpentino Gray ; Venus Travertino ; Venus Botticino ; Venus Victoria ; Night Dark ; Coffee Brown ; Butter ; Traditional Bone ; Vanilla Ice ; Concrete Gray ; Terra Brown ; Smart Grey ; Cloudy Grey ; Igloo White ; Old Cameo ; Artic White ; Alpi White ; Venus Carrara White ; Venus Marquina Black

BIMobject®