MAILBOX SILVER 245x370x124 G01 BLACK BODY- MATT SST DOOR
BTV

MAILBOX SILVER 245x370x124 G01 BLACK BODY- MATT SST DOOR

Horizontal mailbox with painted steel body and doors in stainless steel (AISI 304 quality) or painted steel.
Technical specification
  • Unique ref.silver-245x370-g1-black-matt-sst
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
  • Height (mm)124
  • Width (mm)245
  • Depth (mm)370
Related
  • Material mainGalvanized steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes

Region availability

Europe
Spain