We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BuildBlock Hardwall Concrete Faced (ICFs) 12" Straight Forms

Unique ref.: buildblock-hardwall-12
Brand: BuildBlock Building Systems, LLC
Product family: Building materials
Product group: External wall systems
Width (inches): 48
Height (inches): 16
Date of publishing: 2018-09-14
Edition number: 1
Type: Object (single object)
Download (11)

BuildBlock Hardwall creates an insulated ICF wall on one side and concrete faced wall on the other.

BuildBlock hardwall is the ICF solution for areas that required solid concrete with zero flame spread such as elevator shafts and stairwells. BuildBlock Hardwall is combined with the BuildBlock Knockdown Panels and will create whatever size concrete core you require.

BuildBlock Hardwall uses the patented BuildBlock KD connector and a patent pending design to anchor forming boards on one side. When the forms are removed, a connector can stay in place providing an attachment point or the cap will twist and release leaving a small depression that may be filled with concrete patch. This will yeield a smooth finish.


Material main: Polystyrene (EPS)
Material secondary: Polypropylene
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 7

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: L32233
Uniclass 1.4 Description: Insulated blocks
Uniclass 2.0 Code: SS-25-25
Uniclass 2.0 Description: Wall Lining Systems
Uniclass 2015 Code: Pr_20_93_52_42
Uniclass 2015 Description: Insulated concrete blocks
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - External Walls

Name Value
Height 16 in
Width 48 in

All BIM objects are real products from real manufacturers confirmed and approved