Publish your products
Bush Business Furniture Metropolis High Back Leather Executive Office Chair
Bush Business Furniture Metropolis High Back Leather Executive Office Chair

    Bush Business Furniture Metropolis High Back Leather Executive Office Chair

    Make a professional statement in your workplace with the Bush Business Furniture Metropolis High Back Leather Executive Office Chair. Cushioned black bonded leather upholstery and attractive chrome accents present a sophisticated style that works well in a private office or board room. This computer chair features a 2:1 synchro tilt mechanism that allows the back to recline at twice the rate of the seat, so users are able to lean back and relax with confidence. The amount of tension felt during recline can be customized by turning a knob underneath the seat, and a convenient lever instantly adjusts the chair's height to accommodate taller or shorter users. The height, width, depth and angle of the armrests can also be quickly adjusted to meet individual preferences. The ergonomic high back design limits strain on the upper back, shoulders and neck for long-lasting comfort during a full workday. Five dual-wheeled casters allow the chair to roll freely throughout your workspace while 360 degree swivel control provides full range of motion. Along with offering a stylish complement to the black leather, the chrome steel base gives the desk chair the structural strength to withstand years of use and allows it to support up to 275 pounds. The commercial-grade High Back Leather Executive Office Chair is tested to meet ANSI/BIFMA quality standards for safety and performance and is backed by the Bush Business Furniture 5 Year Manufacturer's Warranty.

    As Featured on Amazon.com

    Specification
      • Assembled Dimensions: 26.97" W X 25.98" D X 45.47" H
      • Packaged Dimensions for Box 1: 15.00" W X 25.20" D X 35.40" H
      • Package Weight for Box 1:58.00 lbs.
      • Bush Product Number: CH1601BLL-03
    Technical specification
    • Unique ref.Bush-Business-Furniture-Metropolis-High-Back-Leather-Executive-Office-Chair
    • Product familyChair
    • Product groupHigh Back Leather
    • TypeDocumentation (info)
    • Date of publishing2019-02-28
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit