Publish your products
Plant Vessel Stor Relief

Plant Vessel Stor Relief

The principle and concept of section construction made it possible to build really large plant vessels. Big Blom is a plant pot with decent height and generous diameter. At Blom, with its low and large planting surface, it is possible to look at the contents both near and far. The relatively large gap between the base of the vessel and the outer edge gives Vid Blom a floating character that I like. In terms of casting, the sections are a challenge; to join them together, one more. The base design of the vessels contributes to a rational fork handling.

Technical specification
  • Unique ref.big-relief
  • Product familyRelief
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)780
  • Width (mm)780
  • Depth (mm)780
Related
  • Material mainAluminium
  • Manufactured inSweden
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City