Publish your products
Table Byarum

Table Byarum

Table in the same series as Sofa Byarum.
Technical specification
  • Unique ref.byarum-table
  • Product familyByarum
  • Product groupTable
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)670
  • Width (mm)1420
  • Depth (mm)720
Related
  • Material mainAluminium
  • Material secondaryPine
  • Manufactured inSweden
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_30
  • Uniclass 2015 DescriptionFitted desks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City