This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Byarum

Unique ref.: byarum_3-seater
Brand: Byarums Bruk
Product family: Byarum
Product group: Sofa
Width (mm): 1550
Height (mm): 760
Depth (mm): 600
Date of publishing: 2020-04-14
Edition number: 1
Type: Assembly (multiple objects)
Download (7)

The model originally comes from the 1860s and was called the station sofa. The reason for this nickname was that one stood at each and every other railway station. The decorative sofa gave the travelers the opportunity to sit down and rest for a while.


Material main: Cast iron
Material secondary: Pine
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 26

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
NBS Reference Code: 35-12-22
NBS Reference Description: Domestic Chairs
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Depth 600 mm
Height 760 mm
Length 1550 mm
Weight 26 kg
Width 1550 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1550 mm

BIMobject®