Publish your products
Sofa Byarum

Sofa Byarum

4.0 out of 5 stars4.0(9 reviews)

The model originally comes from the 1860s and was called the station sofa. The reason for this nickname was that one stood at each and every other railway station. The decorative sofa gave the travelers the opportunity to sit down and rest for a while.

Technical specification
  • Unique ref.byarum_4-seater
  • Product familyByarum
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)760
  • Width (mm)1850
  • Depth (mm)600
Related
  • Material mainAluminium
  • Material secondaryPine
  • Manufactured inSweden
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City