Publish your products
Bench Domino
Bench Domino

    Bench Domino

    Domino is a playful bench table - an innovative piece of furniture that creates opportunities for creativity in the public conservatory. A bench with a small table. Furnish two opposite each other and you have a traditional and generous composition. Furnish next door and you get an elongated place where everyone enjoys the same view. Group several in a row or at an angle, with distance or close, completely in line or half overlapping. A contemporary piece of furniture that enables playful combinations - like tiles in a domino game.

    / Jesper Ståhl

    Technical specification
    • Unique ref.domino-bench
    • Product familyDomino
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)720
    • Width (mm)1800
    • Depth (mm)780
    Related
    • Material mainAluminium
    • Material secondaryPine
    • Manufactured inSweden
    • Weight Net (Kg)42
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City