Publish your products
Plant Vessel Karl XL

Plant Vessel Karl XL

Stable and timeless plant vessel with the possibility of having emblems / municipal arms embedded in the goods on all four sides. When the emblem model is created, we store it in our archive for future orders. The same emblem model can also be used on the Trash Byarum.

Technical specification
  • Unique ref.karl-xl
  • Product familyKarl
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)620
  • Width (mm)840
  • Depth (mm)840
Related
  • Material mainAluminium
  • Manufactured inSweden
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City