Publish your products
Plant Vessel Kolonn No. 5

Plant Vessel Kolonn No. 5

Kolonn is a family of plant vessels with form elements inspired by ancient columns. The concave surfaces give a solid feeling and its uneven division creates a playful living whole. The solid feeling is emphasized by the rounded corners, and that nothing stops the vertical feeling in the pattern. Column is a plant vessel that low-key adds character to its context.
Specification
  • Available in raw aluminium and black

Technical specification
  • Unique ref.kolonn_5
  • Product familyKolonn
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2022-05-13
  • Edition number1
  • Height (mm)700
  • Width (mm)1600
  • Depth (mm)900
Related
  • Material mainAluminium
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City