Publish your products
Plant Vessel Näver No 2

Plant Vessel Näver No 2

The impression of the braided pattern has landed very nicely in the aluminum and I associate with the leaves baskets in the garden, the food sack basket and the mushroom basket. Also Large "pastures" of wicker arrow for the compost in the garden etc. In short, a nice connection between the function, expression and use of the vessels.

Technical specification
  • Unique ref.kvadrat_big
  • Product familyNäver
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)690
  • Width (mm)760
  • Depth (mm)390
Related
  • Material mainAluminium
  • Manufactured inSweden
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City