Publish your products
Waste Bin Minior with roof

Waste Bin Minior with roof

Minior is the compact trash with a clear identity and a molded construction. With its smaller format and the flexibility to attach it to a post or wall, Minior is easy to implement in existing as well as new environments. With a friendly round base shape and sweeping convex & concave surfaces, Minior adds a sense of quality rarely associated with trash cans. Miniors can be cast with their own seal in the front and are the smaller sibling of the larger trash bin Monolith. Miniors combine precision and thoughtful handling with the form's poetry and the craftsmanship. In the smaller format.

Technical specification
  • Unique ref.minior-with_roof
  • Product familyMinior
  • Product groupWaste Bin
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)700
  • Width (mm)400
  • Depth (mm)410
Related
  • Material mainAluminium
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Waste & Recycling
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City